Catalog navigation
CAD model selection
17233400
HELP_VARIABLE
Company
MÄDLER
Description
ZRR-5M-BR15-ST-AL - HTD Pulleys, Profile 5M, Timing Belt Width 15mm
Bill of material
17233400
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
BZ
Designation
PR
Profile
5M
ZRB
Timing Belt width
15 mm
Z
Number of teeth
AUSF
Version
AZ
Outside-Ø Pulley
mm
AB
Outside-Ø Flange
mm
D
d
mm
ND
mm
B
b
20.5 mm
L
mm
VB
B - Pilot Hole
mm
FB
B max. - finished bore
mm
BX
Bore B adjustable
mm
Enter value for BX
Bore B adjustable
mm
cm
inch
ft
GEW
Weight
g
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D