Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
ZRR-MAED-FIX®-HTD-5M-BR15-AL - HTD Pulleys System MAED-FIX® with Clamp Hub, Profile 5M from aluminium, Timing Belt Width 15 mm
Bill of material
172324K08
ARTNR
Product No.
172324K08
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Aluminium similar to EN AW2017A, flange washers: zinc plated steel, screw: DIN 912-12.9, black
BZ
Designation
ALK 24-5M-15
ZRB
Timing Belt width
15 mm
Z
Number of teeth
24
BH7
Bore B-H7 1) / Bore tolerance in wheel area H7 continuous; in clamping area H7 before slotting
8
mm
AUSF
Version
1F
AZ
Outside-Ø Pulley
37.05
mm
AB
Outside-Ø Flange
42.0
mm
D
d
38.20
mm
ND
28
mm
B
b
21 mm
L
31
mm
R
R 2) - Interference circle-Ø screw head
29.1
mm
B1
b1
7.3
mm
SCHR
Screw DIN 912
M3x10
TA
TA - fastening torque
2.10
T
T - Transmittable torque 3) / max. friction torque of the hub
6.20
GEW
Weight
66.6
g
CTN
Customs tariff number
84835080
ZB
S - Tooth width
3.25 mm
X
X - Center offset
0.320
mm
W
ø - Angle
6
mm
Download CAD models
Previews
3D
Dimension
2D