Catalog navigation
CAD model selection
16644000
HELP_VARIABLE
Company
MÄDLER
Description
ZRR-AT5-BR25-AL - AT Pulleys, Pitch 5 mm Made from Aluminium, Timing Belt Width 25mm
Bill of material
16644000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
BZ
Designation
ZRB
Timing Belt width
25 mm
Z
Number of teeth
AUSF
Version
AZ
Outside-Ø Pulley
mm
AB
Outside-Ø Flange
mm
D
d
mm
ND
mm
B1
b
30 mm
L
36 mm
B
B - Pilot Hole
mm
GEW
Weight
g
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D