Catalog navigation
CAD model selection
16477220
HELP_VARIABLE
Company
Mädler
Description
ZRR-TL-T10-BR16-ST - T-Pulley, Pitch10mm made from steel for taper bushes, Timing Belt Width 16mm
Bill of material
16477220
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl phosphatiert
MAT
Material
Steel, phosphated
BZ
Designation
ZRB
Timing Belt width
16 mm
Z
Number of teeth
AUSF
Version
AZ
Outside-Ø Pulley
mm
AB
Outside-Ø Flange
mm
D
d
mm
ND
mm
DI
Di
mm
B1
b
22 mm
L
mm
R
mm
SB
Taper-Bush Type
BMIN
Bore-Ø min.
mm
BMAX
Bore-Ø max.
mm
GEW
Weight
g
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D