Catalog navigation
CAD model selection
16270001
HELP_VARIABLE
Company
Mädler
Description
MAE-MW-ZR-T-PAZ - Open-Length Timing Belts from Polyurethane (TPU), weldable, PAZ = Polyamide Fabric on tooth side, T Open-Length Timing Belts PAZ
Bill of material
16270001
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Kunststoff weiß
MAT
Material
Thermoplastic polyurethane (TPU), with steel tensile member and green polyamide fabric on the tooth side
BZ
Designation
PR
Profile
RB
Timing Belt Width
mm
RL
max. Roller Length
100 m
ZRK
perm. Tensile Force for Belt 1) - Non-Welds. Welding reduces the permissible tensile force by 50%
N
T
t - Tooth pitch
mm
HT
ht - Tooth depth
mm
HR
hr - Back height
mm
BETA
Angle β
40° Grad
GEW
Weight
g/m
PKL
Matching Fixing Plate 2) Product No. - look at catalog page 171
CTN
Customs tariff number
39269097
Download CAD models
Previews
3D
Dimension
2D