Catalog navigation
CAD model selection
16251600
HELP_VARIABLE
Company
MÄDLER
Description
ZRR-T5-BR10-AZE - T Pulleys with Metric Pitch T5 and 2 Flanges Made from Acetal Resin, Timing Belt Width 10mm
Bill of material
16251600
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
Polyacetal (acetal resin) injection moulded, black
BZ
Designation
ZRB
Timing Belt width
10 mm
Z
Number of teeth
AZ
Outside-Ø Pulley
mm
AB
Outside-Ø Flange
mm
D
d
mm
ND
mm
NL
8 mm
DI
Di
mm
F
1.25 mm
B1
b
11.5 mm
L
22 mm
C
Web width c
mm
B
mm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D