Catalog navigation
CAD model selection
162314K04
HELP_VARIABLE
Company
Mädler
Description
ZRR-MAED-FIX-T5-BR16-AL - T-Pulleys System MAED-FIX with Clamp Hub, Pitch 5mm from Aluminium, Timing Belt Width 16 mm
Bill of material
162314K04
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Aluminium similar to EN AW2017A, flange washers: zinc plated steel, screw: steel 12.9, black
BZ
Designation
ZRB
Timing Belt width
16 mm
Z
Number of teeth
BH7
Bore B-H7 1) / Bore tolerance in wheel area H7 continuous; in clamping area H7 before slotting
mm
AUSF
Version
AZ
Outside-Ø Pulley
mm
AB
Outside-Ø Flange
mm
D
d
mm
ND
mm
B
b
21 mm
L
mm
R
R 2) - Interference circle-Ø screw head
mm
B1
b1
mm
SCHR
Screw DIN 912
TA
TA - fastening torque
T
T - Transmittable torque 3) / max. friction torque of the hub
GEW
Weight
g
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D