Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
DIN 7753-SKR-XPB-EPDM - High Performance Endless Narrow V-Belts DIN 7753, ISO 4184 from EPDM, Raw Edged, Moulded Cogged, Profile XPB
Bill of material
15491320
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
: High Performance EPDM with polyester cord, raw edged/cogged
HW
Note
The raw edged / cogged toothing is not modelled.
PR
Profile
Profile XPB
LR
Directional length
mm
B
Width b
16.3 mm
H
Height h
13 mm
WINKEL
Wedge angle approx. 38º ±2°
38 Grad
KSD
Smallest disc diameter
112 mm
GEW
Weight ca.
kg
CTN
Customs tariff number
40103200
Download CAD models
Previews
3D
Dimension
2D