Catalog navigation
CAD model selection
15463500
HELP_VARIABLE
Company
MÄDLER
Description
DIN 2215-NKR-B(17) - V-Belts DIN 2215, Profile B (17)
Bill of material
15463500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Neoprene with glass fibre tensile cord
PR
Profile
Profile B (17)
LR
Directional length
mm
LI
Inner length
mm
LA
Outer length
mm
WINKEL
Wedge angle approx. 38º ±2°
38 Grad
BO
Width b
17 mm
BU
Width u
9.4 mm
H
Height h
11 mm
KSD
Smallest average pulley Ø
125 mm
GEW
Weight ca.
g
CTN
Customs tariff number
40103200
Download CAD models
Previews
3D
Dimension
2D