Catalog navigation
CAD model selection
15432500
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRS-3-SPB/B(17)-AL - Bimetal V-Belt Pulleys, 3 Grooves, Profile XPB, SPB and B (17)
Bill of material
15432500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Special Light Alloy with Cast-Iron core
PR
Profile
Profile XPB, SPB und B (17)
R
Number of grooves
3 - Groove
D1
Nominal-Ø D1
mm
D
d - approx. pilot hole
mm
DD
max. Bore
mm
DX
Bore d adjustable
mm
Enter value for DX
Bore d adjustable
mm
cm
inch
ft
N
N - approx. hub-Ø
mm
H
Rim width
63 mm
L
L - approx. hub length
mm
GEW
Weight
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D