Catalog navigation
CAD model selection
15284500
HELP_VARIABLE
Company
MÄDLER
Description
DIN 7753-SKR-SPA(12.7) - V-Belts DIN 7753, Profile SPA
Bill of material
15284500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Neoprene with glass fibre tensile cord
PR
Profile
Profile SPA (12.7)
LR
Directional length
mm
LA
Outer length
mm
WINKEL
Wedge angle approx. 38º ±2°
38 Grad
BO
Width b
12.7 mm
BU
Width u
5.8 mm
H
Height h
10 mm
KSD
Smallest average pulley Ø
90 mm
GEW
Weight ca.
g
CTN
Customs tariff number
40103200
Download CAD models
Previews
3D
Dimension
2D