Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-BEF-SCHR-KSP-R-RF - Mounting screw for chain tensioning wheels KSP-R, Stainless
Bill of material
14099901
ARTNR
Product No.
14099901
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
HW
Note
Screw for chain tensioning wheel KSP-R, only for size 16 B-1 (bore 20mm), but not for product no. 140 990 08
A
M16
mm
B
20 -0.05 / -0.15
mm
E
25
mm
L
28
mm
LG
66
mm
GEW
Weight
160
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D