Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-SATZ-ZWEIF-RF - Sprocket Sets for Chain Tensioners, Double-Strand, Stainless
Bill of material
140995062
ARTNR
Product No.
140995062
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Sprockets: stainless steel 1.4301 (AISI 304), Ball bearing: Stainless roller bearing steel, Screw/Nuts: Stainless steel
PSE
Size - Matching Tensioning Element
3
DINISONR
DIN ISO-No.
10 B-2
Z
Number of teeth
15
TK
Pitch-Ø
76.36
mm
LKR
Position sprocket
mm
LBM
Position of mounting nut
mm
L
80
mm
W
M12
mm
GEW
Weight
0.60
kg
CTN
Customs tariff number
84839089
DIST
4.844
Download CAD models
Previews
3D
Dimension
2D