Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-SATZ-EINF-RF - Sprocket sets for chain tensioner, single, stainless steel
Bill of material
14099501
ARTNR
Product No.
14099501
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Sprocket stainless steel 1.4301 (AISI 304), ball bearing, screw and nuts stainless steel
PSE
Size - Matching Tensioning Element
1 and 2
DINISONR
DIN ISO-No.
06 B-1
Z
Number of teeth
15
TK
Pitch-Ø
45.81
mm
LKR
Position sprocket
mm
LBM
Position of mounting nut
mm
L
55
mm
W
M10
mm
GEW
Weight
0.08
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D