Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KSPR-KSP-R-RF - Chain tensioning wheels KSP-R with bearing, Stainless Steel
Bill of material
14099001
ARTNR
Product No.
14099001
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Sprocket: stainless steel 1.4301 (AISI 304),Bearing: stainless roller bearing steel
HW
Note
Chain Tensioning Wheel 14099001 with Mounting Screw = Produkt-No. 14099501 / see catalogue page 116
AUSF
Version
B
DINISONR
DIN ISO-No.
06 B-1
TLG
Pitch
3/8 x 7/32“
PB
suitable fixing screw for KSP-R
-
Z
Number of teeth
15
DA
da
49.5
mm
D
d
45.81
mm
A
5.3
mm
A1
5.3
mm
C
1.0
mm
B
10 +0 / -0.008
mm
ND
30
mm
B1
9
mm
L
9.0
mm
TZC
Load Rating - dyn.q
3.1
KN
TZC0
Load Rating - stat.
1.4
KN
GEW
Weight
60
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D