Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-ADAPTER-TL-GG25 - Adapter für Taper-Spannbuchsen, GG25
Bill of material
14090173
ARTNR
Product No.
14090173
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Grey cast iron GG25
HW
Note
* Special keyway size, ** Feather key not like DIN
SPB
for Taper-Bush
4040
DA
da
185
mm
L
102
mm
BXH
b x h*
24 x 12**
mm
T1
t1 *
5.0
mm
T2
t2 *
7.4
mm
DNMINST
Ø-DN min. - Steel
240
mm
DNMINGG
Ø-DN min. - gray cast Iron
290
mm
GEW
Weight
8.60
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D