Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-ADAPTER-TL-GG25 - Adapter für Taper-Spannbuchsen, GG25
Bill of material
14090162
ARTNR
Product No.
14090162
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Grey cast iron GG25
HW
Note
* Special keyway size
SPB
for Taper-Bush
1210
DA
da
60
mm
L
25
mm
BXH
b x h*
6 x6
mm
T1
t1 *
3.0
mm
T2
t2 *
3.3
mm
DNMINST
Ø-DN min. - Steel
85
mm
DNMINGG
Ø-DN min. - gray cast Iron
105
mm
GEW
Weight
0.11
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D