Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-ASN-TL - Bolt-on Hubs for Taper Bushes, GG25 and Steel
Bill of material
14090121
ARTNR
Product No.
14090121
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron black
MAT
Material
Grey cast iron GG25
HW
Note/Attention
The taper bush holder is without reference to the hole pattern and other
SPB
for Taper-Bush
1210
DA
da
180
mm
L
25
mm
D
D -0.05
90
mm
C
75
mm
B1
9.25
mm
B2
6.5
mm
B3
2.5 mm
B4
9.25
mm
DB
135
mm
N
6
mm
B
7.5
mm
POS
Position
60°
Grad
GEW
Weight
1.55
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D