Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
KE-GLEITER-SAETZE-DUPLEX - Chain Rider Sets for Double-Strand Roller Chains
Bill of material
14086007
ARTNR
Product No.
14086007
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Chain Rider: Plastic POM-H, Screw and Nut: zinc-plated steel
PSE
Suitable for Tensioning Element Size
3
DINISONR
DIN ISO-No.
12 B - 2
LKGS
Position Chain Rider
mm
LBM
Position of mounting nut
mm
W
M12
mm
L
80
mm
X
148
mm
Y
74
mm
Z
19.5
mm
RMIN
R min.
40
mm
RMAX
R max.
52
mm
GEW
Weight
0.26
kg
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D