Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-MW-SPE - Support for Tensioning Elements
Bill of material
14080402
ARTNR
Product No.
14080402
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel blue
MAT
Material
Steel, blue painted
GR
for Size
4
mm
A
20.5
mm
B
12.5
mm
C
14.0
mm
D
15.0
mm
E
80
mm
F
24.0
mm
G
21.0
mm
H
66
mm
J
8
mm
K
110
mm
L
55
mm
M
116
mm
N
85
mm
O
35
mm
GEW
Weight
0.94
kg
X
76.5
mm
Y
≈ Y
53.5
mm
Z
15 Grad
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D