Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-MW-SPE - Support for Tensioning Elements
Bill of material
14080311
ARTNR
Product No.
14080311
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel, zinc-plated
GR
for Size
3
mm
A
12.5
mm
B
10.5
mm
C
11.5
mm
D
12.5
mm
E
65
mm
F
21.5
mm
G
21.0
mm
H
57
mm
J
8
mm
K
90
mm
L
52
mm
M
98
mm
N
75
mm
O
25
mm
GEW
Weight
0.66
kg
X
63.0
mm
Y
≈ Y
47.6
mm
Z
15 Grad
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D