Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-MW-SPE - Support for Tensioning Elements
Bill of material
14080211
ARTNR
Product No.
14080211
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel, zinc-plated
GR
for Size
2
mm
A
10.5
mm
B
8.5
mm
C
9.5
mm
D
10.0
mm
E
50
mm
F
15.5
mm
G
16.5
mm
H
43
mm
J
6
mm
K
70
mm
L
38
mm
M
74
mm
N
55
mm
O
20
mm
GEW
Weight
0.30
kg
X
48.5
mm
Y
≈ Y
33.9
mm
Z
15 Grad
CTN
Customs tariff number
84879090
Download CAD models
Previews