Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-MW-SPE - Support for Tensioning Elements
Bill of material
14080011
ARTNR
Product No.
14080011
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel, zinc-plated
GR
for Size
0
mm
A
6.5
mm
B
5.5
mm
C
7.0
mm
D
7.5
mm
E
30
mm
F
13.0
mm
G
11.5
mm
H
27
mm
J
4
mm
K
45
mm
L
30
mm
M
46
mm
N
35
mm
O
10
mm
GEW
Weight
0.08
kg
X
29.0
mm
Y
≈ Y
16.1
mm
Z
15 Grad
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D