Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
LIQUI MOLY 1612 - Rapid Rust Solvent
Bill of material
14070209
ARTNR
Product No.
14070209
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
LIQUI MOLY Rapid Rust Solvent
HW
Note
Danger! Observe safety data sheet!
IH
Contents
300 ml
EG
Properties
LIQUI MOLY Rapid Rust Remover Spray for use on rusted and corroded metal parts.
TP
Temperature
Temperature range: -40°C to +140°C. °C
GEW
Weight
343 g
CTN
Customs tariff number
27101991
Download CAD models
No generation actions are associated with this part