Catalog navigation
CAD model selection
14059027
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MW-RMW/27 - Motorbases RMW, Type RME 27, for Motor sizes 90S, 90L, 100L and 112M
Bill of material
14059027
ARTNR
Product No.
14059027
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Steel parts painted blue, screws and other components steel galvanized
TYP
Type
RMW 27
MG
Motor size** / IEC - For motor sizes not listed, please contact us
A
mm
B
mm
K
10.5 mm
GEW
Weight
7 kg
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D