Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-SATZ-DREIF - Sprocket sets for chain tensioner, triple
Bill of material
14053101
ARTNR
Product No.
14053101
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Sprockets: Steel C45; Ball bearing: Roller bearing steel; Screw and nuts: Steel zinc-plated
HW
Note
-
PSE
Size - Matching Tensioning Element
2
DINISONR
DIN ISO-No.
06 B-3
Z
Number of teeth
15
TK
Pitch-Ø
45.81
mm
LKR
Position sprocket
mm
LBM
Position of mounting nut
mm
L
70
mm
W
M10
mm
GEW
Weight
0.25
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D