Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SP-BOX-GR1-VZ - Chain tensioner SPANN-BOX® Size 1, Steel zinc-plated, black lackered
Bill of material
14040409
ARTNR
Product No.
14040409
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Housing: Steel, zinc-plated, black lackered, Chain rider: from ultra-high-molecular polyethylene PE-UHMW
AUSF
Version
SPANN-BOX® Size 1, Short, High Force, Adjustable Tensioning Forces
DINISONR
DIN ISO-No.
20 B-1
TL
Pitch
1 1/4 x 3/4“
Zoll
SPW
Clamping distance
mm
B
20
mm
H
118
mm
GEW
Weight
670
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D