Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KETTEN-KPL-GEH - Chain Couplings with Casing
Bill of material
14033012
ARTNR
Product No.
14033012
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Housing: Cast aluminium, yellow painted, with o-ring-seals, Chain wheels: Steel, teeth hardened, Duplex-Chain and Clip link: Steel
TYP
Type
3012
DINISONR
Chain Size DIN ISO No.
06 B-2
DN
Nominal torque
45
Nm
DNMAX
max. Torque
190
Nm
DZ
max. Speed
5000
1/min.
D
d
12.00
mm
DMAX
d max.
16.00
mm
BX1
Bore d adjustable
mm
BX2
Bore d adjustable
mm
D1
27.2
mm
D2
69
mm
G
45
mm
L
65.0
mm
L2
63
mm
L1
l
29.5
mm
S
s
6.0
mm
GEW
Weight
0.53
kg
ARTNR1
Product No. Spare Part Chain
14033112
kg
GEW1
Weight spare part chain
0.09
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews