Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KSPR-KSP-ST - Chain tensioning wheels KSP with bearing, steel C45
Bill of material
14000615
ARTNR
Product No.
14000615
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Sprocket: steel C45, black oxide finish, Bearing: roller bearing steel
DINISONR
DIN ISO-No.
10 B-1
TLG
Pitch
5/8 x 3/8“
PB
suitable fixing screw for KSP
14000001
Z
Number of teeth
15
DA
da
83.0
mm
D
d
76.36
mm
A
9.1
mm
A1
9.1
mm
C
1.6
mm
B
16 +0.13 / +0.26
mm
ND
40
mm
B1
12
mm
L
18.3
mm
TZC
Load Rating - dyn.q
7,5
KN
TZC0
Load Rating - stat.
4,5
KN
GEW
Weight
285
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D