Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-D-RK-ST - Triple-Strand Roller Chains DIN ISO 606 (formerly DIN 8187)
Bill of material
13970000
DINISONR
DIN ISO-No.
32 B-3
ARTNR
Product No.
13970000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
Delivery only in whole packing units à 5m
BZ
Designation
Triple-Strand Roller Chain DIN ISO 606 (formerly DIN 8187)
PB1
p x b1min. - Pitch x Inner Width
50.8 x 30.99
ZOLL
p x b1min. - Pitch x Inner Width
2 x 1 1/4"
Zoll
P
p - Pitch
50.800
mm
B1
b1 min. - Inner Width
30.99
mm
B2
b2 - Inner Width
45.57
mm
D1
d1 - Roller-Ø
29.21
mm
D2
d2 - Bolt-Ø
17.81
mm
B6
b6 - Width over pin
184.5
mm
PT
Pt - Transverse Pitch
58.55
mm
B7
b7 2) - Projection over Link - Maximum values at the connecting link
7.9
mm
BK
min. Breaking Load
6.7
kN
GEW
Weight
31.60
kg/m
CTN
Customs tariff number
73151900
Download CAD models
Previews
3D
Dimension
2D