Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-D-RK-ST - Triple-Strand Roller Chains DIN ISO 606 (formerly DIN 8187)
Bill of material
13950000
DINISONR
DIN ISO-No.
24 B-3
ARTNR
Product No.
13950000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
-
BZ
Designation
Triple-Strand Roller Chain DIN ISO 606 (formerly DIN 8187)
PB1
p x b1min. - Pitch x Inner Width
38,1 x 25,4
ZOLL
p x b1min. - Pitch x Inner Width
1 1/2 x 1"
Zoll
P
p - Pitch
38.100
mm
B1
b1 min. - Inner Width
25.40
mm
B2
b2 - Inner Width
37.92
mm
D1
d1 - Roller-Ø
25.40
mm
D2
d2 - Bolt-Ø
14.63
mm
B6
b6 - Width over pin
150.2
mm
PT
Pt - Transverse Pitch
48.36
mm
B7
b7 2) - Projection over Link - Maximum values at the connecting link
6.6
mm
BK
min. Breaking Load
425.0
kN
GEW
Weight
20.10
kg/m
CTN
Customs tariff number
73151900
Download CAD models
Previews