Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-D-RK-ST - Triple-Strand Roller Chains DIN ISO 606 (formerly DIN 8187)
Bill of material
13800000
DINISONR
DIN ISO-No.
16 B-3
ARTNR
Product No.
13800000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
-
BZ
Designation
Triple-Strand Roller Chain DIN ISO 606 (formerly DIN 8187)
PB1
p x b1min. - Pitch x Inner Width
25,4 x 17,02
ZOLL
p x b1min. - Pitch x Inner Width
1" x 17,02mm
Zoll
P
p - Pitch
25.400
mm
B1
b1 min. - Inner Width
17.02
mm
B2
b2 - Inner Width
25.45
mm
D1
d1 - Roller-Ø
15.88
mm
D2
d2 - Bolt-Ø
8.28
mm
B6
b6 - Width over pin
99.9
mm
PT
Pt - Transverse Pitch
31.88
mm
B7
b7 2) - Projection over Link - Maximum values at the connecting link
5.4
mm
BK
min. Breaking Load
160.0
kN
GEW
Weight
8.00
kg/m
CTN
Customs tariff number
73151900
Download CAD models
Previews
3D
Dimension
2D