Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-D-RK-ST - Triple-Strand Roller Chains DIN ISO 606 (formerly DIN 8187)
Bill of material
13600000
DINISONR
DIN ISO-No.
10 B-3
ARTNR
Product No.
13600000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
-
BZ
Designation
Triple-Strand Roller Chain DIN ISO 606 (formerly DIN 8187)
PB1
p x b1min. - Pitch x Inner Width
15,875 x 9,65
ZOLL
p x b1min. - Pitch x Inner Width
5/8 x 3/8
Zoll
P
p - Pitch
15.875
mm
B1
b1 min. - Inner Width
9.65
mm
B2
b2 - Inner Width
13.28
mm
D1
d1 - Roller-Ø
10.16
mm
D2
d2 - Bolt-Ø
5.08
mm
B6
b6 - Width over pin
52.8
mm
PT
Pt - Transverse Pitch
16.59
mm
B7
b7 2) - Projection over Link - Maximum values at the connecting link
4.1
mm
BK
min. Breaking Load
66.7
kN
GEW
Weight
2.80
kg/m
CTN
Customs tariff number
73151900
Download CAD models
Previews
3D
Dimension
2D