Catalog navigation
CAD model selection
13577115
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DKR-DRT-08B-3-C45 - Triple-Strand Sprockets DRT for Taper Bushes, ISO 08 B-3, Pitch 1/2 x 5/16“
Bill of material
13577115
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, not hardened
DINISO
DIN ISO 606 - Designation
ISO 08 B-3
AUSF
Version
DRT
Z
Number of teeth
DA
da
mm
D
d
mm
ND
0 mm
L
34.9 mm
GEW
Weight
kg
SPB
Taper-Bush
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D