Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-D-RK-ST - Triple-Strand Roller Chains DIN ISO 606 (formerly DIN 8187)
Bill of material
13100000
DINISONR
DIN ISO-No.
06 B-3
ARTNR
Product No.
13100000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
With straight links plates
BZ
Designation
Triple-Strand Roller Chain DIN ISO 606 (formerly DIN 8187)
PB1
p x b1min. - Pitch x Inner Width
9,525 x 5,72
ZOLL
p x b1min. - Pitch x Inner Width
3/8 x 7/32
Zoll
P
p - Pitch
9.525
mm
B1
b1 min. - Inner Width
5.72
mm
B2
b2 - Inner Width
8.53
mm
D1
d1 - Roller-Ø
6.35
mm
D2
d2 - Bolt-Ø
3.28
mm
B6
b6 - Width over pin
34.4
mm
PT
Pt - Transverse Pitch
10.24
mm
B7
b7 2) - Projection over Link - Maximum values at the connecting link
3.3
mm
BK
min. Breaking Load
24.9
kN
GEW
Weight
1.18
kg/m
CTN
Customs tariff number
73151900
Download CAD models
Previews
3D
Dimension
2D