Catalog navigation
CAD model selection
12888108
HELP_VARIABLE
Company
Mädler
Description
MAE-ZKR-ZRG-16B-2-C45-50HRC - Double-Strand Sprockets ZRG with Hub, ISO 16 B-2, Pitch 1" x 17,02mm, Material C45, Teeth induction hardened
Bill of material
12888108
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MAT
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
AUSF
Version
ZRG
DINISO
DIN ISO 606 - Designation
16 B-2
Z
Number of teeth
DA
da
mm
D
d
mm
ND
mm
B
mm
L
mm
GEW
Weight
kg
ZTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D