Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-Z-RK-DGL-NR.15C - Connecting Links for Double-Strand Roller Chains DIN ISO 606 (formerly DIN 8187), No. 15/C
Bill of material
12800500
DINISONR
DIN ISO-No.
16 B-2
ARTNR
Product No.
12800500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
With cranked links power and breaking load are reduced by 20%.
BZ
Designation
Cranked Double Link No. 15/C
PB1
p x b1min. - Pitch x Inner Width
25,4 x 17,02
mm
ZOLL
p x b1min. - Pitch x Inner Width
1" x 17,02mm
INCH
GEW
Weight
183
g
CTN
Customs tariff number
73151900
Download CAD models
Previews