Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-Z-RK-ST - Double-Strand Roller Chains DIN ISO 606 (formerly DIN 8187), Material steel
Bill of material
12700000
DINISONR
DIN ISO-No.
12 B-2
ARTNR
Product No.
12700000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
-
BZ
Designation
Double-Strand Roller Chain DIN ISO 606 (formerly DIN 8187)
PB1
p x b1 min. - Pitch x Inner Width
19,05 x 11,68
mm
ZOLL
p x b1 min. - Pitch x Inner Width
3/4 x 7/16
Zoll
P
p - Pitch
19.050
mm
B1
b1 min. - Inner Width
11.68
mm
B2
b2 - Inner Width
15.62
mm
D1
d1 - Roller-Ø
12.07
mm
D2
d2 - Bolt-Ø
5.72
mm
B5
b5 - Width over pin
42.2
mm
PT
Pt - Transverse Pitch
19.46
mm
B7
b7 2) - Projection over Link - Maximum values at the connecting link
4.6
mm
BK
min. Breaking Load
57.8
kN
GEW
Weight
2.38
kg/m
CTN
Customs tariff number
73151190
Download CAD models
Previews
3D
Dimension
2D