Catalog navigation
CAD model selection
12588512
HELP_VARIABLE
Company
Mädler
Description
MAE-DKR-ZRENG-2X08B-1-C45-50HRC - Double-Sprockets ZRENG with hub for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 08 B-1, Pitch 1/2 x 5/16"
Bill of material
12588512
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
AUSF
Version
ZRENG
DINISO
DIN ISO 606 - Designation
2 x ISO 08 B-1
Z
Number of teeth
DA
da
mm
D
d
mm
B
15 mm
DG
dg
mm
ND
mm
L
44 mm
M
20.8 mm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D