Catalog navigation
CAD model selection
12177423
HELP_VARIABLE
Company
Mädler
Description
MAE-DKR-ZRET-06B-1-C45 - Double-Sprockets ZRET for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), for Taper Bushes, 2 x ISO 06 B-1, Pitch 3/8 x 7/32“
Bill of material
12177423
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Steel C45, not hardened
AUSF
Version
ZRET
DINISO
DIN ISO 606 - Designation
2 x ISO 06 B-1
Z
Number of teeth
DA
da
mm
D
d
mm
BMAX
B max.
mm
F2
22.2 mm
L
23.5 mm
M
18.2 mm
GEW
Weight
kg
SPB
Taper-Bush No.
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D