Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-Z-RK-ST - Double-Strand Roller Chains DIN ISO 606 (formerly DIN 8187), Material steel
Bill of material
12000000
DINISONR
DIN ISO-No.
05 B -2
ARTNR
Product No.
12000000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
-
BZ
Designation
Double-Strand Roller Chain DIN ISO 606 (formerly DIN 8187)
PB1
p x b1 min. - Pitch x Inner Width
8 x 3
mm
ZOLL
p x b1 min. - Pitch x Inner Width
-
Zoll
P
p - Pitch
8.000
mm
B1
b1 min. - Inner Width
3.00
mm
B2
b2 - Inner Width
4.77
mm
D1
d1 - Roller-Ø
5.00
mm
D2
d2 - Bolt-Ø
2.31
mm
B5
b5 - Width over pin
14.3
mm
PT
Pt - Transverse Pitch
5.64
mm
B7
b7 2) - Projection over Link - Maximum values at the connecting link
3.1
mm
BK
min. Breaking Load
7.8
kN
GEW
Weight
0.36
kg/m
CTN
Customs tariff number
73151190
Download CAD models
Previews
3D
Dimension
2D