Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-KRL-24B-1-ST - Plate wheels KRL, ISO 24 B-1, Pitch 1 1/2 x 1“
Bill of material
11025700
ARTNR
Product No.
11025700
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Low-carbon steel, not hardable
DINISO
DIN ISO 606 - Designation
ISO 24 B-1
AUSF
Version
KRL
Z
Number of teeth
57
DA
da
708.6
mm
D
d
691.62
mm
B
30
mm
GEW
Weight
68.8
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D