Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-E-RK-GL-ST - Single-Strand Roller Chains, similar to DIN ISO 606 (formerly DIN 8187), with straight plates
Bill of material
10900000GL
DINISONR
DIN ISO-No.
20 B-1-GL
ARTNR
Product No.
10900000GL
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
-
BZ
Designation
Single-Strand Roller Chains, similar to DIN ISO 606 (formerly DIN 8187), with straight plates
PB1
p x b1 min. - Pitch x Inner Width
31,75 x 19,56
mm
ZOLL
p x b1min. - Pitch x Inner Width
1 1/4 x 3/4"
INCH
P
p - Pitch
31.750
mm
B1
b1 min.
19.56
mm
H3
h max. - Plate Height
26.40
mm
LS1
max. s1
4.500
mm
LS2
max. s2
3.500
mm
D1
d1 - Roller-Ø
19.05
mm
D2
d2 - Bolt-Ø
10.19
mm
B4
b4 - Width over pin
43.2
mm
B7
b7 - Projection over Link 1) - Maximum values at the connecting link
3.7
mm
BK
min. Breaking Load
95.0
kN
GEW
Weight
4.16
kg/m
SZL
0.065 mm
CTN
Customs tariff number
73151190
Download CAD models
Previews