Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-E-RK-FL-M1-2XP - Roller Chains with Slim Straight Attachments DIN ISO 606 (formerly DIN 8187-2), Version M1, Attachment distance 2 x p
Bill of material
10800032
DINISONR
DIN ISO-No.
16 B-1
ARTNR
Product No.
10800032
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
* The marked dimensions are not listed in the DIN and may vary a little.
AUSF
Version
Single-Strand Roller Chain with Slim Straight Attachments M1, Attachment distance 2 x p
EOB
One-Sided / Two-Sided
One-Sided
Two-Sided
ZOLL
p x b1 min. - Pitch x Inner Width
1" x 17,02mm
INCH
PB1
p x b1 min. - Pitch x Inner Width
25,4 x 17,02
mm
P
p - Pitch
25.400
mm
B1
b1 min. - Inner Width
17.02
mm
H5
h5
23.0
mm
G
G*
31.8
mm
D4
d4
6.6
mm
B
B*
19.1
mm
S
s min.*
2.8
mm
B3
b3 - min. width between outer Plates
25.58
mm
GEW
Weight
3.14
kg/m
CTN
Customs tariff number
73151190
Download CAD models
Previews