Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-E-RK-GL-ST - Single-Strand Roller Chains, similar to DIN ISO 606 (formerly DIN 8187), with straight plates
Bill of material
10800000GLH
DINISONR
DIN ISO-No.
16 B-1-GLH
ARTNR
Product No.
10800000GLH
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
-
BZ
Designation
Single-Strand Roller Chains, similar to DIN ISO 606 (formerly DIN 8187), with straight plates
PB1
p x b1 min. - Pitch x Inner Width
25,4 x 17,02
mm
ZOLL
p x b1min. - Pitch x Inner Width
1" x 17,02mm
INCH
P
p - Pitch
25.400
mm
B1
b1 min.
17.02
mm
H3
h max. - Plate Height
24.00
mm
LS1
max. s1
4.150
mm
LS2
max. s2
3.100
mm
D1
d1 - Roller-Ø
15.88
mm
D2
d2 - Bolt-Ø
8.28
mm
B4
b4 - Width over pin
36.1
mm
B7
b7 - Projection over Link 1) - Maximum values at the connecting link
3.0
mm
BK
min. Breaking Load
60.0
kN
GEW
Weight
3.49
kg/m
SZL
0.065 mm
CTN
Customs tariff number
73151190
Download CAD models
Previews