Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-E-RK-FVG-K2-WL-RF - Connecting Links K2 with Spring Clip, with Wide, Bent Attachments Similar to DIN ISO 606 (ex DIN 8187-2), Stainless
Bill of material
10799322
DINISONR
DIN ISO-No.
12 B-1
ARTNR
Product No.
10799322
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
HW
Note
* The marked dimensions are not listed in the DIN and may vary a little.
AUSF
Version
Connecting Link K2 with Wide Bent Attachments, Stainless
EOB
One-Sided / Two-Sided
One-Sided
Two-Sided
P
p
19.050
mm
H4
h4
13.5
mm
D4
d4
6.6
mm
F2
f/2
19.05
mm
G2
G/2*
26.2
mm
B
B*
33.8
mm
S
s min.*
1.8
mm
GEW
Weight
29.0
g
CTN
Customs tariff number
73151900
Download CAD models
Previews