Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-E-RK-GL-RF - Single-Strand Roller Chains similar to DIN ISO 606, Stainless Steel, with Straight Plates
Bill of material
10799000GL
DINISONR
DIN ISO-No.
12 B-1-GL
ARTNR
Product No.
10799000GL
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
HW
Note
Pre-stretched and not lubricated.
BZ
Designation
Single-Strand Roller Chains, similar to DIN ISO 606 (formerly DIN 8187), Stainless Steel, with straight plates
PB1
p x b1 min. - Pitch x Inner Width
19,05 x 11,68
mm
ZOLL
p x b1min. - Pitch x Inner Width
3/4 x 7/16"
INCH
P
p - Pitch
19.050
mm
B1
b1 min.
11.68
mm
H3
Plate height h max.
16.00
mm
LS1
max. s1
1.850
mm
LS2
max. s2
1.850
mm
D1
d1 - Roller-Ø
12.07
mm
D2
d2 - Bolt-Ø
5.72
mm
B4
b4 - Width over pin
22.5
mm
B7
b7 - Projection over Link 1) - Maximum values at the connecting link
2.7
mm
BK
min. Breaking Load
18.5
kN
GEW
Weight
1.32
kg/m
CTN
Customs tariff number
73151190
Download CAD models
Previews
3D
Dimension
2D