Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-E-RK-FVG-FL-M2-RF - Connecting Links M2 with Spring Clip, with Wide Straight Attachments Similar to DIN ISO 606, Stainless Steel 1.4301 (AISI 304)
Bill of material
10699352
DINISONR
DIN ISO-No.
10 B-1
ARTNR
Product No.
10699352
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
HW
Note
* The marked dimensions are not listed in the DIN and may vary a little.
AUSF
Version
Connecting Link M2 with Wide Straight Attachments, Stainless
EOB
One-Sided / Two-Sided
One-Sided
Two-Sided
P
p
15.875
mm
H5
h5
16.5
mm
G
G*
21.9
mm
D4
d4
5.5
mm
B
B*
29.5
mm
S
s min.*
1.7
mm
B3
b3 - min. width between outer Plates
13.41
mm
GEW
Weight
30.0
g
CTN
Customs tariff number
73151900
Download CAD models
Previews