Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-E-RK-FL-M2-4XP - Roller Chains with Wide Straight Attachments Similar to DIN ISO 606 (formerly DIN 8187-2), Version M2, Attachment distance 4 x p
Bill of material
10600054
DINISONR
DIN ISO-No.
10 B-1
ARTNR
Product No.
10600054
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
* The marked dimensions are not listed in the DIN and may vary a little.
AUSF
Version
Single-Strand Rroller Chain with Wide Straight Attachments M2, Attachment distance 4 x p
EOB
One-Sided / Two-Sided
One-Sided
Two-Sided
ZOLL
p x b1 min. - Pitch x Inner Width
5/8 x 3/8"
INCH
PB1
p x b1 min. - Pitch x Inner Width
15,875 x 9,65
mm
P
p - Pitch
15.875
mm
B1
b1 min. - Inner Width
9.65
mm
H5
h5
16.5
mm
G
G*
21.9
mm
D4
d4
5.5
mm
B
B*
29.5
mm
S
s min.*
1.7
mm
B3
b3 - min. width between outer Plates
13.41
mm
GEW
Weight
1.32
kg/m
CTN
Customs tariff number
73151190
Download CAD models
Previews