Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-KRS-ISO081-C45 - Sprockets KRS with One-Sided Hub, ISO 081, Pitch 1/2 x 1/8“
Bill of material
10213800
ARTNR
Product No.
10213800
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, not hardened
DINISO
DIN ISO 606 - Designation
ISO 081
AUSF
Version
KRS
Z
Number of teeth
38
DA
da
159.8
mm
D
d
153.80
mm
ND
70
mm
B
16
mm
L
25
mm
GEW
Weight
1178
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D